Download document () of 20
We make what matters work*

293544

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x1200mm, with 45 mm device cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
293544
EAN
4015082935443
Product Length/Depth
25 mm
Product Height
150 mm
Product Width
1120 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Number of module space units (total)
57

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.