Download document () of 20
We make what matters work*

293550

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=1000x249mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293550
EAN
4015082935504
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
1000 mm
Product Weight
6.65 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Cable entry type
Closed
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
249 mm
Suitable for width
1000 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.