Download document () of 20
We make what matters work*

293559

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=1000mm, closed, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293559
EAN
4015082935597
Product Length/Depth
168 mm
Product Height
10 mm
Product Width
940 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
10
Suitable for width
1000 mm
Surface finishing
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Blind
Mounting method
Surface mounting
Functions
Additional equipment
Thread type
None
Thickness
1 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.