Download document () of 20
We make what matters work*

293571

Eaton xEnergy Basic LV systems Low voltage switchgear. Door left white, 400/10

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293571
EAN
4015082935719
Product Length/Depth
55 mm
Product Height
1000 mm
Product Width
450 mm
Product Weight
4.3 kg
Compliances
RoHS conform

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.