Download document () of 20
We make what matters work*

293580

Eaton xEnergy Basic LV systems Low voltage switchgear. Door left with inspection window, 400/10

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293580
EAN
4015082935801
Product Length/Depth
55 mm
Product Height
1000 mm
Product Width
450 mm
Product Weight
2.35 kg
Compliances
RoHS conform

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.