Download document () of 20
We make what matters work*

293586

Eaton xEnergy Basic LV systems Low voltage switchgear. Door left with inspection window, 600/12

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293586
EAN
4015082935863
Product Length/Depth
55 mm
Product Height
1200 mm
Product Width
650 mm
Product Weight
4.05 kg
Compliances
RoHS conform

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel/plastic
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.