Download document () of 20
We make what matters work*

293594

Eaton xEnergy Basic DIN rigid busbar, for W = 400 mm, 13 SU

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
293594
EAN
4015082935948
Product Length/Depth
25 mm
Product Height
35 mm
Product Width
288 mm
Product Weight
0.11 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Aluminum
Model
Support rail
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.