Download document () of 20
We make what matters work*

293596

Eaton xEnergy Basic DIN rigid busbar, for W = 800 mm, 35 SU

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
293596
EAN
4015082935962
Product Length/Depth
25 mm
Product Height
35 mm
Product Width
688 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Support rail
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
35

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.