Download document () of 20
We make what matters work*

293603

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=300x800mm, NZM1, vertical

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
293603
EAN
4015082936037
Product Length/Depth
140 mm
Product Height
299 mm
Product Width
720 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.