Download document () of 20
We make what matters work*

293633

Eaton xComfort BF LV systems Final Distribution Boards. PE/N terminal kit, max. 63A, 2 x 25 mm2 + 58 x 16 mm2

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
293633
EAN
4015082936334
Product Length/Depth
15 mm
Product Height
470 mm
Product Width
50 mm
Product Weight
0.45 kg
Compliances
RoHS conform

Product specifications

Used with
PE/neutral terminal kit
BF flat distribution board
Accessory consideration
Type
  • Additional equipment
  • BF flat distribution board
Accessory/spare part type
BF
Nominal current
63 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
0
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
58
Number of connections (25 mm squared)
2
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
60
Number of poles
Single-pole
Connection type
Clamp
Screwing
Mounting method
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
58
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.