Download document () of 20
We make what matters work*

294132

Eaton Moeller® series P5 Additional set, locking arrangement, inside, P5

General specifications

Product Name
Eaton Accessory Conversion kit
Catalog Number
294132
EAN
4015082941321
Product Length/Depth
90 mm
Product Height
25 mm
Product Width
90 mm
Product Weight
0.051 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.