Download document () of 20
We make what matters work*

294871

BC-CS-4/52 . Surface-mount or GTL-mount DBO, 4-row, without rear wall, France

General specifications

Product Name
Eaton xComfort BC version F
Catalog Number
294871
EAN
4015082948719
Product Length/Depth
94 mm
Product Height
600 mm
Product Width
250 mm
Product Weight
1.635 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Enclosure material
Plastic
Built-in width
234 mm
Built-in depth
46 mm
Closure type
Other
Cover/door model
With notch
Cover/door type
Cover
Single
RAL-number
9.01
Width in number of modular spacings
13
Color
White
Number of rows
4
Degree of protection
IP30
Functions
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
72 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.