Download document () of 20
We make what matters work*

294879

Eaton xComfort BC LV systems Final Distribution Boards. Opaque plastic door for BC-CS flush-mounted compact distribution board, with lock, 2 rows, RAL 9010, BC-CS substitute

General specifications

Product Name
Eaton xComfort BC door France
Catalog Number
294879
EAN
4015082948795
Product Length/Depth
45 mm
Product Height
330 mm
Product Width
245 mm
Product Weight
0.33 kg
Compliances
RoHS conform

Product specifications

Features
Accessory
Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.