Download document () of 20
We make what matters work*

294890
BCZ-CS-PF-1/13

Eaton xComfort BC LV systems Final Distribution Boards. Back plate, for 1-row enclosure

General specifications

Product Name
Eaton xComfort BC rear wall France
Catalog Number
294890
EAN
4015082948900
Product Length/Depth
10 mm
Product Height
225 mm
Product Width
250 mm
Product Weight
0.156 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Other
Color
White
Modular spacing
13 mm
Number of height units
1
RAL-number
9010
Material
Plastic
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.