Download document () of 20
We make what matters work*

294894
BCZ-CS-PF-PD-55

Eaton xComfort BC rear wall France Back plate for circuit breaker

General specifications

Product Name
Eaton xComfort BC rear wall France
Catalog Number
294894
EAN
4015082948948
Product Length/Depth
10 mm
Product Height
225 mm
Product Width
250 mm
Product Weight
0.156 kg
Compliances
CE Marked
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
General
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.