Download document () of 20
We make what matters work*

294907

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support cover set, green

General specifications

Product Name
Eaton xComfort BC screw-type terminal
Catalog Number
294907
EAN
4015082949075
Product Length/Depth
250 mm
Product Height
35 mm
Product Width
70 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
6016
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.