Download document () of 20
We make what matters work*

294909

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support, KL4

General specifications

Product Name
Eaton xComfort BC screw-type terminal
Catalog Number
294909
EAN
4015082949099
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Material
Plastic
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.