Download document () of 20
We make what matters work*

294911

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support cover set, KL4, blue

General specifications

Product Name
Eaton xComfort BC screw-type terminal
Catalog Number
294911
EAN
4015082949112
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Color
Blue
RAL-number
5012
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.