Download document () of 20
We make what matters work*

294913

Eaton xComfort BC LV systems Final Distribution Boards. Distribution board and control panel connecting set

General specifications

Product Name
Eaton xComfort BC connection set France
Catalog Number
294913
EAN
4015082949136
Product Length/Depth
100 mm
Product Height
20 mm
Product Width
60 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.