Knowledge Search
Download document () of 20
We make what matters work*

294V-BOX

Eaton commercial grade combination switch, Neon pil lgt, Stand, #14 - #12 AWG, 15A, Commer, 120V (Switch), 125V (pil lgt), bk and sd wiring, togg, Maint closure, Screw, Brass, Ivy, -20-60?C, 3-way, dplx, thermoplas, 1 / 25W

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
294V-BOX
UPC
032664162701
Product Length/Depth
7 in
Product Height
7 in
Product Width
8 in
Product Weight
0.248 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Type
Standard
Amperage Rating
15A
Voltage rating
  • 120V (Switch)
  • 125V (Pilot Light)
Configuration
Toggle switch
125V pilot light
Illumination
Neon pilot
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
Number of ways
Three-way
Wattage
1/25 W
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Style type
Duplex
Actuator
Toggle
Color
Ivory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español