Knowledge Search
Download document () of 20
We make what matters work*

299

Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 6" NPT, End 2: 5" NPT, Iron

General specifications

Product Name
Eaton Crouse-Hinds series conduit reducer
Catalog Number
299
UPC
784564102997
Product Length/Depth
6.9 in
Product Height
6.8 in
Product Width
2 in
Product Weight
4.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
End 1 Size
6"
End 1 Type
NPT
End 2 Size
5"
End 2 Type
NPT
Material
Iron

Export product specification