Knowledge Search
Download document () of 20
We make what matters work*

2.5T500S

Eaton Type TF Gas/Liquid Separator, Fabricated, Stainless steel, ANSI flange 2 1/2", Vertical upflow

General specifications

Product Name
Eaton Type TF Gas/Liquid Separators
Catalog Number
2.5T500S
Product Length/Depth
559 mm
Product Weight
49.9 kg
Certifications
ISO 9001

Product specifications

Material
Stainless steel
Manufacturing style
Fabricated
Orientation
Vertical upflow
Removal efficiency
Removes 99% of Liquid and Solid Entrainment Particles Larger than 0.3 Microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
2 1/2"

Export product specification