Knowledge Search
Download document () of 20
We make what matters work*

2.5TAN

Eaton Type T Gas/Liquid Separator, Cast, Cast iron, NPT female thread 2 1/2", Vertical upflow

General specifications

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
2.5TAN
Product Length/Depth
405 mm
Product Weight
40.4 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
2 1/2"

Export product specification