Knowledge Search
Download document () of 20
We make what matters work*

2A0661

Eaton Bussmann series 2A fuse holder, Insulating boot, Two conductor, 2 A, Non-indicating, Used with Tron Inline fuseholder

General specifications

Product Name
Eaton Bussmann series 2A fuse holder
Catalog Number
2A0661
UPC
051712539593
EAN
5027590230087
Product Length/Depth
6.4375 in
Product Height
2.375 in
Product Width
6 in
Product Weight
0.39 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
2 A

Physical details

Type
Insulating boot

General information

Special features
Two conductor
Used with
Used with Tron Inline fuseholder

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.