Knowledge Search
Download document () of 20
We make what matters work*

2ACLS-200

Eaton Bussmann series 2ACLS fuse, 200 A, 50 kAIC, 2.4 kV

General specifications

Product Name
Eaton Bussmann series 2ACLS fuse
Catalog Number
2ACLS-200
UPC
051712683425
Product Length/Depth
10.8 in
Product Height
4.2 in
Product Width
3 in
Product Weight
5.9 lb
Certifications
Contact factory
IEEE Std. C37.41
Not Applicable

Electrical rating

Amperage Rating
200 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Barrels
1
Mounting method
Ampgard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.