Knowledge Search
Download document () of 20

2ACLS-230

Eaton Bussmann series 2ACLS fuse, 230 A, 50 kAIC, 2.4 kV

General specifications

Product Name
Eaton Bussmann series 2ACLS fuse
Catalog Number
2ACLS-230
UPC
051712683432
Product Length/Depth
11.24 in
Product Height
3 in
Product Width
3 in
Product Weight
5.9 lb
Certifications
Contact factory

Electrical rating

Amperage Rating
230 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.