Knowledge Search
Download document () of 20
We make what matters work*

2ACLS-24R

Eaton Bussmann series 2ACLS fuse, Double barrel, 24R designation, 2.4 kV, 450A, 50 kAIC, Motor start, ACLS, Class R, Ampgard, Double barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
2ACLS-24R
UPC
051712527095
Product Length/Depth
10.8 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
450 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Class
Class R
Mounting method
Ampgard
Special features
Double barrel, 24R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.