Knowledge Search
Download document () of 20
We make what matters work*

2ACLS-25

Eaton Bussmann series 2ACLS fuse, Single barrel, 2.4 kV, 25A, 50 kAIC, Motor start, ACLS, Ampgard, Single barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
2ACLS-25
UPC
051712527101
Product Length/Depth
10.8 in
Product Height
4.2 in
Product Width
3 in
Product Weight
5.9 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
25 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Barrels
1
Mounting method
Ampgard
Special features
Single barrel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.