Knowledge Search
Download document () of 20
We make what matters work*

2BCLS-4L

Eaton Bussmann series 2BCLS fuse, 2.4 kV, 4A, 50 kAIC, Motor start, BCLS, Class L, Bolt-in, Single barrel

General specifications

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
2BCLS-4L
UPC
786685480077
Product Length/Depth
14.6 in
Product Height
3.6 in
Product Width
3 in
Product Weight
7 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
4 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Barrels
1
Class
Class L
Mounting method
Bolt-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.