Knowledge Search
Download document () of 20

2CLE-450X

Eaton Bussmann series 2CLE fuse, Double barrel, Indoor, 2.4 kV, 450A, 50 kAIC, E-rated power, CLE, Class X, Double barrel

General specifications

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
2CLE-450X
UPC
051712527439
Product Length/Depth
10.9 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
450 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Class
Class X
Special features
Double barrel, Indoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.