Knowledge Search
Download document () of 20
We make what matters work*

2CLS-200

Eaton Bussmann series 2CLS fuse, 2.4 kV, 200A, Motor start, CLS, Single barrel

General specifications

Product Name
Eaton Bussmann series CLS fuse
Catalog Number
2CLS-200
UPC
051712527477
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
200 A
Voltage rating
2.4 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.