Knowledge Search
Download document () of 20
We make what matters work*

2CLS-25

Eaton Bussmann series 2CLS fuse, Single barrel, 2.4 kV, 25A, 50 kAIC, Motor start, CLS, Single barrel

General specifications

Product Name
Eaton Bussmann series CLS fuse
Catalog Number
2CLS-25
UPC
051712527507
Product Length/Depth
10.8 in
Product Height
3 in
Product Width
3 in
Product Weight
6 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
25 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Barrels
1
Special features
Single barrel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.