Knowledge Search
Download document () of 20
We make what matters work*

2CLS-390

Eaton Bussmann series 2CLS fuse, 2.4 kV, 390A, Motor start, CLS, Double barrel

General specifications

Product Name
Eaton Bussmann series CLS fuse
Catalog Number
2CLS-390
UPC
051712527521
Product Length/Depth
10.8 in
Product Height
6.3 in
Product Width
3 in
Product Weight
12 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
390 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Barrels
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.