Knowledge Search
Download document () of 20
We make what matters work*

2D27
FUSE-D2 2A T GL/GG 500VAC E27

Eaton Bussmann series low voltage D fuse, 500V, 2A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Pink, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
2D27
UPC
051712833455
EAN
5027590472463
Product Length/Depth
50 mm
Product Height
21.5 mm
Product Width
21.5 mm
Product Weight
25.8 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
2 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gL/gG (cable protection/equipment protection)

Product specification

Fuse size
DII
Fuse type
D27 -Time delay
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Accessory/spare part type
2GD27 Pink screw cap gauge piece

Export product specification