Knowledge Search
Download document () of 20
We make what matters work*

2GN01
GAUGE PIECE DO1 2A 400V FOR E14

Gauge piece, LV, 2 A, AC 400 V, D01, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
2GN01
EAN
5027590472593
Product Length/Depth
7.9 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.52 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
2 A

Product specification

Application
E14

Export product specification