Download document () of 20
We make what matters work*

2HCLS-200

Eaton Bussmann series 2HCLS fuse, 2.4 kV, 200A, Motor start, HCLS, Single barrel

General specifications

Product Name
Eaton Bussmann series HCLS fuse
Catalog Number
2HCLS-200
UPC
051712527576
Product Length/Depth
11.5 in
Product Height
4.2 in
Product Width
3 in
Product Weight
5.9 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Product specifications

Amperage Rating
200 A
Fuse indicator
With Indicator
Barrels
1
Interrupt rating
50 kAIC
Voltage rating
2.4 kV
Type
Motor start

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.