Knowledge Search
Download document () of 20

3-4917-101A

Eaton DG1 Variable frequency drive, 400 V AC, 3-phase, 310 A, 160 kW, IP00, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
3-4917-101A
EAN
4015081941728
Product Length/Depth
561 mm
Product Height
980 mm
Product Width
506 mm
Product Weight
205 kg
Certifications
IEC/EN 61800-3
CE
CUL
RoHS, ISO 9001
C-Tick
EAC
Specification for general requirements: IEC/EN 61800-2
UkrSEPRO
UL Category Control No.: NMMS, NMMS7
UL File No.: E134360
Safety requirements: IEC/EN 61800-5
UL

Product specifications

Product Category
Variable frequency drives
Features
Temperature-controlled fan
Externally accessible fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
Multi-line graphic display
IGBT inverter
DC link choke
Internal DC link
Additional PCB protection
Control unit
PC connection
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Operating mode
Speed control with slip compensation
U/f control
Sensorless vector control (SLV)
Torque regulation
Frame size
FS7
Air volume capacity
1400 m³/h
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 3000 m
Max. 2000 m for Corner Grounded TN Systems
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
266.7 kVA
Apparent power at 480 V
333.4 kVA
Assigned motor current IM at 400 V, 50 Hz, 110% overload
353 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
283 A
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
65 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
108 W
Switch-on threshold for the braking transistor
850 VDC
Voltage rating - max
500 VAC
Overvoltage category
III
Communication interface
PROFIBUS, optional
Ethernet IP, built in
Modbus RTU, built in
Modbus TCP, built in
SmartWire-DT, optional
BACnet MS/TP, built in
CANopen®, optional
DeviceNet, optional
Converter type
U converter
Degree of protection
IP00
NEMA Other
Protocol
BACnet
CAN
DeviceNet
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
PROFINET IO
TCP/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
302 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
361 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
349 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
279 A
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz
250 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
300 HP
Braking resistance
1.4 Ω
Equipment heat dissipation, current-dependent Pvid
5465 W
Input current ILN at 110% overload
385 A
Input current ILN at 150% overload
311 A
Mains current distortion
28 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
2 (expansion)
Braking torque
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
50 m, screened, maximum permissible, Motor feeder
C2 ≤ 10 m, Radio interference level, maximum motor cable length
C3 ≤ 50 m, Radio interference level, maximum motor cable length
Output voltage (U2)
480 V AC, 3-phase
500 V AC, 3-phase
400 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
8
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
Number of outputs (digital)
1
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Number of phases (output)
3
Power consumption
5465 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97.9 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Supply frequency
50/60 Hz
Mains voltage - max
500 V
Mains voltage - min
380 V
Nominal output current I2N
310 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
160 kW
Output at quadratic load at rated output voltage - max
200 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 110% overload
423.5 A
Overload current IL at 150% overload
465 A
Shock resistance
UPS drop test (for weights inside the UPS frame)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Short-circuit protection rating
500 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
385 A
Rated operational current (Ie) at 150% overload
310 A
Rated operational current for specified heat dissipation (In)
310 A
Rated operational power at 380/400 V, 50 Hz
160 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
200 kW
Rated operational power at 500 V, 50 Hz
200 kW
Rated operational power at 500 V, 50 Hz, 110% overload
250 kW
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Heat dissipation at current/speed
1277 W at 25% current and 0% speed
1373 W at 25% current and 50% speed
1732 W at 100% current and 50% speed
1931 W at 50% current and 50% speed
2164 W at 50% current and 90% speed
3106 W at 100% current and 0% speed
3558 W at 50% current and 0% speed
4143 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.