Download document () of 20
We make what matters work*

300-K-BASE

Eaton Accessories and spare parts for intruder detection, Base for 300kg electromagnetic door holder counter-plate

General specifications

Product Name
Eaton Accessories and spare parts for intruder detection
Catalog Number
300-K-BASE
EAN
8054934901638
Product Length/Depth
188 mm
Product Height
45 mm
Product Width
17 mm
Product Weight
0.22 kg
Certifications
CE

Product specifications

Battery pack
No
Enclosure Colour
Silver
Enclosure material
Other
Plastic housing
No
Type of accessory/spare part
Mounting kit
Accessory
Yes
Spare part
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.