Knowledge Search
Download document () of 20
We make what matters work*

300004
01.WP 130.10P.E.P

Eaton Easy-Fit Exchange Filter Element, 01.WP 130.10P.E.P, 10 P, Paper (P), , Size:

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300004
Product Length/Depth
225 mm
Product Weight
1.6 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
130
Retention rating
10.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.