Knowledge Search
Download document () of 20
We make what matters work*

300014

Eaton Easy-Fit Exchange Filter Elements, 01.1910.40G.16.E.O.SON, 40G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 1910

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300014
Product Length/Depth
110 mm
Product Weight
0.16 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
1910
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.