Knowledge Search
Download document () of 20
We make what matters work*

300043

Eaton ASF/SS Low Pressure Suction Strainer, ASF60.130G.E.O, 130 G, Stainless steel wire mesh (G)

General specifications

Product Name
Eaton ASF/SS Low Pressure Suction Strainer
Catalog Number
300043
Product Length/Depth
68 mm
Product Height
195 mm
Product Width
68 mm
Product Weight
0.32 kg
Compliances
NPT Threads per ANSI B1.20.1

Product specifications

Connection type
G 1" threaded
Filter type
Suction filter
Material
Stainless steel
Application
Filters coarse particles to prevent pump damage
Code stamp
None
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Operating temperature - max
100 °C
Operating temperature - min
-28 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.