Knowledge Search
Download document () of 20
We make what matters work*

300050

Eaton Easy-Fit Exchange Filter Elements, 01.GASF 300.80G.-.B.P., 80G, Stainless steel wire mesh (G), Size: 300

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300050
Product Length/Depth
523 mm
Product Weight
3.45 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
300

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.