Knowledge Search
Download document () of 20
We make what matters work*

300065

Eaton 01.E Pressure Filter Elements, 01.E 30.10VG.HR.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 30

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300065
Product Length/Depth
93 mm
Product Weight
0.122 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3723
ISO16889
ISO3968
ISO2941
ISO3724
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
30
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.