Knowledge Search
Download document () of 20
We make what matters work*

300088
01.E 70.10VG.16.E.P.-

Eaton 01.E Return line Filter Element, 01.E 70.10VG.16.E.P.-, 10 VG Glass fiber fleece (VG), 232 psi (16 Bar), Size:70

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300088
Product Length/Depth
166 mm
Product Weight
0.19 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
70
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.