Knowledge Search
Download document () of 20
We make what matters work*

300094

Eaton 01.E Return line Filter Elements, 01.E 70.25VG.16.S.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 70

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300094
Product Length/Depth
166 mm
Product Weight
0.17 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO2942
ISO2941
ISO3723
ISO3724
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
70
Retention rating
20.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.