Knowledge Search
Download document () of 20
We make what matters work*

300111

Eaton 01.E Pressure Filter Elements, 01.E 90.25G.HR.E.P, 25G, Stainless steel wire mesh (G), 2320 psi (160 Bar), Size: 90

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300111
Product Length/Depth
175 mm
Product Weight
0.33 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
90
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.