Knowledge Search
Download document () of 20
We make what matters work*

300112

Eaton 01.E Pressure Filter Elements, 01.E 90.25G.HR.E.P.VA, 25 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 90

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300112
Product Length/Depth
175 mm
Product Weight
0.32 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO3723
ISO2941
ISO2942
ISO3968
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
90
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.