Knowledge Search
Download document () of 20
We make what matters work*

300161

Eaton 01.E Return line Filter Elements, 01.E 175.25G.16.E.P.-, 25 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 175

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300161
Product Length/Depth
166.5 mm
Product Weight
0.402 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3724
ISO2942
ISO3723
ISO3968
ISO16889
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
175
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.