Knowledge Search
Download document () of 20
We make what matters work*

300181

Eaton 01.E Return line Filter Elements, 01.E 210.25VG.16.S.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 210

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300181
Product Length/Depth
220 mm
Product Weight
0.454 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO16889
ISO3723
ISO2942
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
210
Retention rating
20.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.