Knowledge Search
Download document () of 20
We make what matters work*

300220
01.E 330.25G.16.E.P.-

Eaton 01.E Return line Filter Element, 01.E 330.25G.16.E.P.-, 25 G Stainless steel wire mesh (G), 232 psi (16 Bar), Size:330

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300220
Product Length/Depth
305 mm
Product Weight
0.6 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
330
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.